SLASFA6B November 2024 – October 2025 MSPM0G3518-Q1 , MSPM0G3519-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| IVREF | VREF operating supply current | BUFCONFIG = {0, 1}, No load | 189 | 330 | µA | ||
| IDrive | VREF output drive strength (1) | Drive strength supported on VREF+ device pin | 100 | µA | |||
| ISC | VREF short circuit current | 100 | mA | ||||
| TCVREF | Temperature coefficient of VREF (Bandgap+VRBUF) (2) | BUFCONFIG = {1} | 80 | ppm/°C | |||
| TCVREF | Temperature coefficient of VREF (Bandgap+VRBUF) (2) | BUFCONFIG = {0} | 80 | ppm/°C | |||
| TCdrift | Long term VREF drift | Time = 1000 hours, BUFCONFIG = {0, 1}, T = 25℃ | 300 | ppm | |||
| PSRRDC | VREF Power supply rejection ratio, DC | VDD = 1.7 V to VDDmax, BUFCONFIG = 1 | 60 | 70 | dB | ||
| VDD = 2.7 V to VDDmax, BUFCONFIG = 0 | 50 | 60 | |||||
| Vnoise | RMS noise at VREF output (0.1 Hz to 100 MHz) | BUFCONFIG = 1 | 500 | µVrms | |||
| BUFCONFIG = 0 | 900 | ||||||
| CVREF | Recommended VREF decoupling capacitor on VREF+ pin (3) (4) (5) | 0.7 | 1 | 1.15 | µF | ||
| Tstartup | VREF startup time | BUFCONFIG = {0, 1} , VDD ≥ 2.7 V, CVREF = 1µF | 200 | µS | |||
| Trefresh | VREF External capacitor refresh time | BUFCONFIG = {0, 1} , VDD ≥ 2.7 V, CVREF = 1µF | 31.25 | ||||