SBVS032J March 2002 – July 2025 REF30 , REF30E
PRODUCTION DATA
For normal operation, the REF30 does not require a capacitor on the output. If a capacitive load is connected, take special care when using low equivalent series resistance (ESR) capacitors and high capacitance. This precaution is especially true for low-output voltage devices; therefore, for the REF3012 use a low-ESR capacitance of 10μF or less. Figure 8-1 shows the typical connections required for operation of the REF30. A supply bypass capacitor of 0.1μF is always recommended.