SBVS032J March 2002 – July 2025 REF30 , REF30E
PRODUCTION DATA
| PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| REF3012 (1.25V)(1) | |||||||
| VOUT | Output Voltage | 1.2475 | 1.25 | 1.2525 | V | ||
| Initial accuracy | 0.2 | % | |||||
| Output voltage noise | ƒ = 10Hz to 1kHz | 14 | µVPP | ||||
| ƒ = 10Hz to 10kHz | 42 | µVrms | |||||
| Line regulation | 1.8V ≤ VIN ≤ 5.5V | 60 | 190 | µV/V | |||
| REF3020 (2.048V) | |||||||
| VOUT | Output Voltage | 2.044 | 2.048 | 2.052 | V | ||
| Initial accuracy | 0.2 | % | |||||
| Output voltage noise | ƒ = 10Hz to 1kHz | 23 | µVPP | ||||
| ƒ = 10Hz to 10kHz | 65 | µVrms | |||||
| Line regulation | VREF + 50mV ≤ VIN ≤ 5.5V | 110 | 290 | µV/V | |||
| REF3025 (2.5V) | |||||||
| VOUT | Output Voltage | 2.495 | 2.5 | 2.505 | V | ||
| Initial accuracy | 0.2 | % | |||||
| Output voltage noise | ƒ = 10Hz to 1kHz | 28 | µVPP | ||||
| ƒ = 10Hz to 10kHz | 80 | µVrms | |||||
| Line regulation | VREF + 50mV ≤ VIN ≤ 5.5V | 120 | 325 | µV/V | |||
| REF3030 (3.0V) | |||||||
| VOUT | Output Voltage | 2.994 | 3 | 3.06 | V | ||
| Initial accuracy | 0.2 | % | |||||
| Output voltage noise | ƒ = 10Hz to 1kHz | 33 | µVPP | ||||
| ƒ = 10Hz to 10kHz | 94 | µVrms | |||||
| Line regulation | VREF + 50mV ≤ VIN ≤ 5.5V | 120 | 375 | µV/V | |||
| REF3033 (3.3V) | |||||||
| VOUT | Output Voltage | 3.294 | 3.3 | 3.306 | V | ||
| Initial accuracy | 0.2 | % | |||||
| Output voltage noise | ƒ = 10Hz to 1kHz | 36 | µVPP | ||||
| ƒ = 10Hz to 10kHz | 105 | µVrms | |||||
| Line regulation | VREF + 50mV ≤ VIN ≤ 5.5V | 130 | 400 | µV/V | |||
| REF3040 (4.096V) | |||||||
| VOUT | Output Voltage | 4.088 | 4.096 | 4.104 | V | ||
| Initial accuracy | 0.2 | % | |||||
| Output voltage noise | ƒ = 10Hz to 1kHz | 45 | µVPP | ||||
| ƒ = 10Hz to 10kHz | 128 | µVrms | |||||
| Line regulation | VREF + 50mV ≤ VIN ≤ 5.5V | 160 | 410 | µV/V | |||
| REF30xx | |||||||
| dVOUT/dT | Output voltage temperature drift(2) | 0°C ≤ TA ≤ 70°C | 20 | 50 | ppm/°C | ||
| –30°C ≤ TA ≤ +85°C | 28 | 60 | |||||
| –40°C ≤ TA ≤ +85°C | 30 | 65 | |||||
| –40°C ≤ TA ≤ +125°C | 35 | 75 | |||||
| dVOUT/dILOAD | Load regulation(3) | 0mA < ILOAD < 25mA, VIN = VREF + 500mV(1) | 3 | 100 | ppm | ||
| Thermal hysteresis(4) | 25 | 100 | ppm | ||||
| Long Term stability | 0000h to 1000h | 24 | ppm | ||||
| 1000h to 2000h | 15 | ||||||
| VDO | Dropout voltage | 1 | 50 | mV | |||
| ISC | Short-circuit current | 45 | mA | ||||
| Turnon settling time | To 0.1% with CL = 1μF | 120 | µs | ||||
| POWER SUPPLY | |||||||
| IQ | Quiescent current | TA = 25C | 42 | 50 | µA | ||
| –40°C ≤ TA ≤ +125°C | 59 | ||||||