SLLS530C April 2002 – February 2019 SN65LVDT14 , SN65LVDT41
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply voltage(2) | VCC | –0.5 | 4 | V |
| Input voltage | D or R | –0.5 | 6 | V |
| A, B, Y, or Z | –0.5 | 4 | V | |
| Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds | 260 | °C | ||
| Continuous total power dissipation | TA < 25°C power rating | 774 | mW | |
| TA = 85°C power rating | 402 | |||
| Operating factor above TA = 25°C | 6.2 | mW/°C | ||
| Storage temperature, Tstg | –65 | 150 | °C | |