SLLS530C April 2002 – February 2019 SN65LVDT14 , SN65LVDT41
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ICC | Supply current | SN65LVDT14 | Driver RL = 100 Ω, Driver VI = 0.8 V or 2 V,
Receiver VI = ±0.4 V |
25 | mA | ||
SN65LVDT41 | 35 |