SCLS402R April 1998 – March 2023 SN74LV165A
PRODMIX
The SN74LV165A is a low drive CMOS device that can be used for a multitude of bus interface type applications where output ringing is a concern. The low-drive and slow-edge rates minimize overshoot and undershoot on the outputs.