SCLS402R April 1998 – March 2023 SN74LV165A
PRODMIX
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAP |
25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
fmax | CL = 15 pF | 50 | 80 | 45 | 45 | MHz | |||||||
CL = 50 pF | 40 | 65 | 35 | 35 | |||||||||
tpd | CLK | QH or Q | CL = 15 pF | 12.2 | 19.8 | 1 | 22 | 1 | 22 | ns | |||
SH/ LD | 13.1 | 21.5 | 1 | 23.5 | 1 | 23.5 | |||||||
H | 12.9 | 21.7 | 1 | 24 | 1 | 24 | |||||||
tpd | CLK | QH or Q | CL = 50 pF | 15.3 | 23.3 | 1 | 26 | 1 | 26 | ns | |||
SH/ LD | 16.1 | 25.1 | 1 | 28 | 1 | 28 | |||||||
H | 15.9 | 25.3 | 1 | 28 | 1 | 28 |