SCLS402R April 1998 – March 2023 SN74LV165A
PRODMIX
PARAMETER | TEST CONDITION | 25°C | –40°C to 85°C | –40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
tw | Pulse duration | CLK high or low | 6 | 7 | 7 | ns | |||
SH/ LD low | 7.5 | 9 | 9 | ||||||
tsu | Setup time | SH/ LD high before CLK↑ | 5 | 6 | 6 | ns | |||
SER before CLK↑ | 5 | 6 | 6 | ||||||
CLK INH before CLK↑ | 5 | 5 | 5 | ||||||
Data before SH/ LD↑ | 7.5 | 8.5 | 8.5 | ||||||
th | Hold time | SER data after CLK↑ | 0 | 0 | 0 | ns | |||
Parallel data after SH/ LD↑ | 0.5 | 0.5 | 0.5 | ||||||
SH/ LD high after CLK↑ | 0 | 0 | 0 |