SLLS007E July 1985 – March 2024 SN75ALS192
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | I | Single Ended Data Input for Channel 1 |
1Y | 2 | O | Non-Inverting Output for Differential Driver on Channel 1 |
1Z | 3 | O | Inverting Output of Differential Driver on Channel 1 |
G | 4 | I | Active High Enable Input (OR'd with G) |
2Z | 5 | O | Inverting Output of Differential Driver on Channel 2 |
2Y | 6 | O | Non-Inverting Output for Differential Driver on Channel 2 |
2A | 7 | I | Single Ended Data Input for Channel 2 |
GND | 8 | GND | Device Ground |
3A | 9 | I | Single Ended Data Input for Channel 3 |
3Y | 10 | O | Non-Inverting Output for Differential Driver on Channel 3 |
3Z | 11 | O | Inverting Output of Differential Driver on Channel 3 |
G | 12 | I | Active Low Enable Input (OR'd with G) |
4Z | 13 | O | Inverting Output of Differential Driver on Channel 4 |
4Y | 14 | O | Non-Inverting Output for Differential Driver on Channel 4 |
4A | 15 | I | Single Ended Data Input for Channel 4 |
VCC | 16 | P | 5V Power Supply Positive Terminal Connection |