Figure 5-2 Y Output Voltage vs Data Input Voltage The A input is connected to VCC during the testing of the Y outputs and to ground during the testing of the Z outputs.
Figure 5-4 Y Output Voltage vs Enable G Input VoltageThe A input is connected to GND during the testing of the Y outputs and to VCC during the testing of the Z outputs.
Figure 5-6 Z Output Voltage vs Enable G Input VoltageThe A input is connected to VCC during the testing of the Y outputs and to ground during the testing of the Z outputs.
Figure 5-8 High-level Output Voltage vs Output CurrentThe A input is connected to GND during the testing of the Y outputs and to VCC during the testing of the Z outputs.
Figure 5-10 Low-level Output Voltage vs Low-level Output CurrentFigure 5-12 Supply Current vs Supply Voltage