SLLSES9D February 2016 – October 2021 TCAN1042-Q1 , TCAN1042G-Q1 , TCAN1042GV-Q1 , TCAN1042H-Q1 , TCAN1042HG-Q1 , TCAN1042HGV-Q1 , TCAN1042HV-Q1 , TCAN1042V-Q1
PRODUCTION DATA

| VCC = 4.5 V to 5.5 V | VIO = 3.3 V | RL = 60 Ω | ||
| CL = Open | Temp = 25°C | STB = 0 V |