SNLS698A April 2021 – September 2023 TDES960
PRODUCTION DATA
The deserializer supports internal pattern generation feature to provide a simple way to generate video test patterns for the CSI-2 transmitter outputs. CSI-2 port 0 and port 1 each have their own pattern generator. Two types of patterns are supported: Reference Color Bar pattern and Fixed Color patterns are accessed by the Pattern Generator page 0 in the indirect register set. Analog LaunchPadTM (ALP) software can be used to generate PATGEN configurations, using a graphical user interface.
Prior to enabling the Packet Generator, the following must be done: