SNLS698A April 2021 – September 2023 TDES960
PRODUCTION DATA
Assuming the following:
For Best-Effort Round Robin, Basic Synchronized or Line-Interleaved CSI-2 Forwarding, Equation 2 gives the maximum bandwidth of about 2.60 Gbps (out of 3.2 Gbps for 4 lanes) with continuous CSI-2 clock and about 2.12 Gbps without continuous CSI-2 clock.
For Line-Concatenated CSI-2 Forwarding, Equation 3 gives us the maximum bandwidth of about 3.03 Gbps (out of 3.2 Gbps for 4 lanes) with continuous CSI-2 clock and about 2.84 Gbps without continuous CSI-2 clock.