SLOS154C December 1995 – July 2025 TLC27L1 , TLC27L1A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PACKAGE | TA ≤ 25°C POWER RATING |
TA > 25°C DERATING FACTOR |
TA = 70°C POWER RATING |
TA = 85°C POWER RATING |
|---|---|---|---|---|
| D | 725 mW | 5.8 mW/°C | 464 mW | 377 mW |
| P | 1000 mW | 8 mW/°C | 640 mW | 520 mW |