SNOSDK9B September 2025 – December 2025 TLV3214
PRODMIX
The TLV321x features a push-pull output stage capable of both sinking and sourcing current. This allows quickly and symetrically driving loads such as MOSFET gates, as well as eliminating the need for a power-wasting external pull-up resistor. The push-pull output must never be connected to another output.
Directly shorting the output to the opposite supply rail (V+ when output "low" or V- when output "High") can result in thermal runaway and eventual device destruction. If output shorts are possible, a series current limiting resistor is recommended to limit the power dissipation.
Unused push-pull outputs must be left floating, and never tied to a supply, ground, or another output.