SNOSDK9B September 2025 – December 2025 TLV3214
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| DC Input Characteristics | ||||||
| VIO | Input Offset Voltage | VS = 5V, VCM = VS / 2, TA = -40 to 125℃ | ±1 | ±6 | mV | |
| dVOS/dT | Input offset voltage drift | VS = 5V, VCM = VS / 2, TA = -40 to 125℃ | 1 | µV/°C | ||
| VHYS | Hysteresis | VS = 5V, VCM = VS / 2 | 1.8 | mV | ||
| VHYS | Hysteresis | VS = 5V, VCM = VS / 2, TA = -40 to 125℃ | 4 | mV | ||
| VCM | Common-mode voltage range | (V-) - 0.2 | (V+) + 0.2 | V | ||
| IB | Input bias current | VS = 5V, VCM = VS / 2 | 1 | 5 | pA | |
| IB | Input bias current | VS = 5V, VCM = VS / 2, TA = -40 to 125℃ | 1200 | pA | ||
| IOS | Input offset current | VS = 5V, VCM = VS / 2 | 0.1 | 2.5 | pA | |
| IOS | Input offset current | VS = 5V, VCM = VS / 2, TA = -40 to 125℃ | 250 | pA | ||
| CIN | Input capacitance | 1.5 | pF | |||
| RDM | Input differential mode resistance | 1600 | GΩ | |||
| RCM | Input common mode resistance | 550 | GΩ | |||
| CMRR | Common-mode rejection ratio | VCM = (V-) - 0.2 to (V+) + 0.2 | 76 | dB | ||
| DC Output Characteristics | ||||||
| VOH | Voltage swing from (V+) | VS = 5V, ISource = 4mA (push-pull only) | 135 | 165 | mV | |
| VOH | Voltage swing from (V+) | VS = 5V, ISource = 4mA, -40 to 125C (push-pull only) | 200 | mV | ||
| VOL | Voltage swing from (V-) | VS = 5V, ISink = 4mA | 120 | 160 | mV | |
| VOL | Voltage swing from (V-) | VS = 5V, ISink = 4mA, -40 to 125C | 180 | mV | ||
| ISC | Short-circuit current | VS = 5V, sourcing | 87 | mA | ||
| VS = 5V, sourcing, -40 to 125C | 110 | |||||
| ISC | Short-circuit current | VS = 5V, sinking | 96 | mA | ||
| VS = 5V, sinking, -40 to 125C | 120 | |||||
| ILKG | Open-drain output leakage current | VPULLUP = VS (open-drain only) | 50 | pA | ||
| Power Supply | ||||||
| IQ | Supply current / Channel (SINGLE and DUAL) | VS = 2.7V and 5V, no load, VID = –0.1V (Output Low), -40 to 125C | 46 | 53 | uA | |
| IQ | Supply current / Channel (QUAD) | VS = 2.7V and 5V, no load, VID = –0.1V (Output Low), -40 to 125C | 42 | 48 | uA | |
| IQ | Supply current / Channel (SINGLE) | VS = 2.7V and 5V, no load, VID = +0.1V (Output High), TA = -40 to 125℃ | 48 | 60 | uA | |
| IQ | Supply current / Channel (DUAL and QUAD) | VS = 2.7V and 5V, no load, VID = +0.1V (Output High), TA = -40 to 125℃ | 44 | 60 | uA | |
| VPOR (postive) | Power-On Reset Voltage | 1.65 | V | |||
| PSRR | Power Supply Rejection Ratio | VS = 1.8V to 5.5V, no load, VID = +0.1V, TA = -40 to 125℃ | 77 | dB | ||