SNOSDK9B September 2025 – December 2025 TLV3214
PRODMIX
The TLV321/2x consumes only 40uA per channel with 40ns of propagation delay, detecting fast voltage and current transients while maintaining low power consumption.
The TLV321/2x family has two output options:
The TLV321x has a push-pull (sink-source) output.
The TLV322x has a open-drain (sink only) output, capable of being pulled-up to any voltage up to 5.5V, independent of comparator supply voltage.