SBOS966H april 2019 – june 2023 TLV9061-Q1 , TLV9062-Q1 , TLV9064-Q1
PRODMIX
| PIN | TYPE(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | DBV | DCK | ||
| +IN | 3 | 1 | I | Noninverting input |
| –IN | 4 | 3 | I | Inverting input |
| OUT | 1 | 4 | O | Output |
| V+ | 5 | 5 | — | Positive (highest) power supply |
| V– | 2 | 2 | — | Negative (lowest) power supply |
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| IN– | 4 | I | Inverting input |
| IN+ | 3 | I | Noninverting input |
| OUT | 1 | O | Output |
| SHDN | 5 | I | Shutdown: low = amp disabled, high = amp enabled. See Shutdown Function section for more information. |
| V– | 2 | I or — | Negative (lowest) supply or ground (for single-supply operation) |
| V+ | 6 | I | Positive (highest) supply |
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| IN1– | 2 | I | Inverting input, channel 1 |
| IN1+ | 3 | I | Noninverting input, channel 1 |
| IN2– | 6 | I | Inverting input, channel 2 |
| IN2+ | 5 | I | Noninverting input, channel 2 |
| OUT1 | 1 | O | Output, channel 1 |
| OUT2 | 7 | O | Output, channel 2 |
| V– | 4 | — | Negative (lowest) supply or ground (for single-supply operation) |
| V+ | 8 | — | Positive (highest) supply |
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| IN1– | 2 | I | Inverting input, channel 1 |
| IN1+ | 3 | I | Noninverting input, channel 1 |
| IN2– | 6 | I | Inverting input, channel 2 |
| IN2+ | 5 | I | Noninverting input, channel 2 |
| IN3– | 9 | I | Inverting input, channel 3 |
| IN3+ | 10 | I | Noninverting input, channel 3 |
| IN4– | 13 | I | Inverting input, channel 4 |
| IN4+ | 12 | I | Noninverting input, channel 4 |
| NC | — | — | No internal connection |
| OUT1 | 1 | O | Output, channel 1 |
| OUT2 | 7 | O | Output, channel 2 |
| OUT3 | 8 | O | Output, channel 3 |
| OUT4 | 14 | O | Output, channel 4 |
| V– | 11 | I or — | Negative (lowest) supply or ground (for single-supply operation) |
| V+ | 4 | I | Positive (highest) supply |