SBOS966H april 2019 – june 2023 TLV9061-Q1 , TLV9062-Q1 , TLV9064-Q1
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | VS = 5 V | ±0.3 | ±1.85 | mV | ||
| VS = 5 V, TA = –40°C to 125°C | ±2 | ||||||
| dVOS/dT | Drift | VS = 5 V, TA = –40°C to 125°C | ±0.53 | µV/°C | |||
| PSRR | Power-supply rejection ratio | VS = 1.8 V – 5.5 V, VCM = (V–) | ±7 | ±80 | µV/V | ||
| Channel separation, DC | At DC | 100 | dB | ||||
| INPUT VOLTAGE RANGE | |||||||
| VCM | Common-mode voltage range | VS = 1.8 V to 5.5 V | (V–) – 0.1 | (V+) + 0.1 | V | ||
| CMRR | Common-mode rejection ratio | VS = 5.5 V, (V–) – 0.1 V < VCM < (V+) – 1.4 V TA = –40°C to 125°C | 80 | 103 | dB | ||
| VS = 5.5 V, VCM = –0.1 V to 5.6 V TA = –40°C to 125°C | 57 | 75 | |||||
| VS = 1.8 V, (V–) – 0.1 V < VCM < (V+) – 1.4 V, TA = –40°C to 125°C | 88 | ||||||
| VS = 1.8 V, VCM = –0.1 V to 1.9 V TA = –40°C to 125°C | 70 | ||||||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | ±5 | pA | ||||
| IOS | Input offset current | ±5 | pA | ||||
| NOISE | |||||||
| En | Input voltage noise (peak-to-peak) | VS = 5 V, f = 0.1 Hz to 10 Hz | 4.77 | µVPP | |||
| en | Input voltage noise density | VS = 5 V, f = 10 kHz | 10 | nV/√ Hz | |||
| VS = 5 V, f = 1 kHz | 16 | ||||||
| in | Input current noise density | f = 1 kHz | 23 | fA/√ Hz | |||
| INPUT CAPACITANCE | |||||||
| CID | Differential | 2 | pF | ||||
| CIC | Common-mode | 4 | pF | ||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | VS = 1.8 V, (V–) + 0.04 V < VO < (V+) – 0.04 V, RL = 10 kΩ | 100 | dB | |||
| VS = 5.5 V, (V–) + 0.05 V < VO < (V+) – 0.05 V, RL = 10 kΩ | 104 | 130 | |||||
| VS = 1.8 V, (V–) + 0.06 V < VO < (V+) – 0.06 V, RL = 2 kΩ | 100 | ||||||
| VS = 5.5 V, (V–) + 0.15 V < VO < (V+) – 0.15 V, RL = 2 kΩ | 130 | ||||||
| FREQUENCY RESPONSE | |||||||
| GBP | Gain bandwidth product | VS = 5 V, G = +1 | 10 | MHz | |||
| φm | Phase margin | VS = 5 V, G = +1 | 55 | ° | |||
| SR | Slew rate | VS = 5 V, G = +1 | 6.5 | V/µs | |||
| tS | Settling time | To 0.1%, VS = 5 V, 2-V step , G = +1, CL = 100 pF | 0.5 | µs | |||
| To 0.01%, VS = 5 V, 2-V step, G = +1, CL = 100 pF | 1 | ||||||
| tOR | Overload recovery time | VS = 5 V, VIN × gain > VS | 0.2 | µs | |||
| THD + N | Total harmonic distortion + noise(1) | VS = 5.5 V, VCM = 2.5 V, VO = 1 VRMS, G = +1, f = 1 kHz | 0.0008% | ||||
| OUTPUT | |||||||
| VO | Voltage output swing from supply rails | VS = 5.5 V, RL = 10 kΩ | 20 | mV | |||
| VS = 5.5 V, RL = 2 kΩ | 60 | ||||||
| ISC | Short-circuit current | VS = 5 V | ±50 | mA | |||
| ZO | Open-loop output impedance | VS = 5 V, f = 10 MHz | 100 | Ω | |||
| POWER SUPPLY | |||||||
| IQ | Quiescent current per amplifier | VS = 5.5 V, IO = 0 mA | 538 | 750 | µA | ||
| VS = 5.5 V, IO = 0 mA TA = –40°C to 125°C | 800 | ||||||
| SHUTDOWN (2) | |||||||
| IQSD | Quiescent current per amplifier | VS = 1.8 V to 5.5 V, all amplifiers disabled, SHDN = Low | 0.5 | 1.5 | µA | ||
| ZSHDN | Output impedance during shutdown | VS = 1.8 V to 5.5 V, amplifier disabled | 10 || 8 | GΩ || pF | |||
| VSHDN_THR_HI | High level voltage shutdown threshold (amplifier enabled) | VS = 1.8 V to 5.5 V | (V–) + 0.9 | (V–) + 1.1 | V | ||
| VSDHN_THR_LO | Low level voltage shutdown threshold (amplifier disabled) | VS = 1.8 V to 5.5 V | (V–) + 0.2 | (V–) + 0.7 | V | ||
| tON | Amplifier enable time (shutdown)(3) | VS = 1.8 V to 5.5 V, full shutdown; G = 1, VOUT = 0.9 × VS / 2, RL connected to V– | 10 | µs | |||
| tOFF | Amplifier disable time(3) | VS = 1.8 V to 5.5 V, G = 1, VOUT = 0.1 × VS / 2, RL connected to V– | 0.6 | µs | |||
| SHDN pin input bias current (per pin) | VS = 1.8 V to 5.5 V, V+ ≥ SHDN ≥ (V+) – 0.8 V | 130 | pA | ||||
| VS = 1.8 V to 5.5 V, V– ≤ SHDN ≤ V– + 0.8 V | 40 | ||||||