over operating ambient temperature (unless otherwise noted)(1) | MIN | MAX | UNIT |
|---|
| Supply voltage [(V+) – (V–)] | 0 | 6 | V |
| Signal input pins | Voltage(2) | Common-mode | (V–) – 0.5 | (V+) + 0.5 | V |
| Differential(5) | | (V+) – (V–) + 0.2 | V |
| Current(2) | –10 | 10 | mA |
| Output
short-circuit(3)(4) | Continuous | mA |
| Temperature | Specified, TA | –40 | 125 | °C |
| Junction, TJ | | 150 |
| Storage, Tstg | –65 | 150 |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Input pins are diode-clamped to the power-supply rails. Current limit input signals that can swing more than 0.5 V beyond the supply rails to 10 mA or less.
(3) Short-circuit to ground, one amplifier per package.
(4) Long term continuous current limit is
determined by electromigration limits.
(5) Differential input voltages greater than
0.5 V applied continuously can result in a shift to the input offset voltage above the
maximum specification of this parameter. The magnitude of this effect increases as the
ambient operating temperature rises.