SPRS565D April 2009 – June 2014 TMS320C6743
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 6-48 is a list of the SPI registers.
SPI0
BYTE ADDRESS |
REGISTER NAME | REGISTER DESCRIPTION |
---|---|---|
0x01C4 1000 | SPIGCR0 | Global Control Register 0 |
0x01C4 1004 | SPIGCR1 | Global Control Register 1 |
0x01C4 1008 | SPIINT0 | Interrupt Register |
0x01C4 100C | SPILVL | Interrupt Level Register |
0x01C4 1010 | SPIFLG | Flag Register |
0x01C4 1014 | SPIPC0 | Pin Control Register 0 (Pin Function) |
0x01C4 1018 | SPIPC1 | Pin Control Register 1 (Pin Direction) |
0x01C4 101C | SPIPC2 | Pin Control Register 2 (Pin Data In) |
0x01C4 1020 | SPIPC3 | Pin Control Register 3 (Pin Data Out) |
0x01C4 1024 | SPIPC4 | Pin Control Register 4 (Pin Data Set) |
0x01C4 1028 | SPIPC5 | Pin Control Register 5 (Pin Data Clear) |
0x01C4 102C | Reserved | Reserved - Do not write to this register |
0x01C4 1030 | Reserved | Reserved - Do not write to this register |
0x01C4 1034 | Reserved | Reserved - Do not write to this register |
0x01C4 1038 | SPIDAT0 | Shift Register 0 (without format select) |
0x01C4 103C | SPIDAT1 | Shift Register 1 (with format select) |
0x01C4 1040 | SPIBUF | Buffer Register |
0x01C4 1044 | SPIEMU | Emulation Register |
0x01C4 1048 | SPIDELAY | Delay Register |
0x01C4 104C | SPIDEF | Default Chip Select Register |
0x01C4 1050 | SPIFMT0 | Format Register 0 |
0x01C4 1054 | SPIFMT1 | Format Register 1 |
0x01C4 1058 | SPIFMT2 | Format Register 2 |
0x01C4 105C | SPIFMT3 | Format Register 3 |
0x01C4 1060 | Reserved | Reserved - Do not write to this register |
0x01C4 1064 | INTVEC1 | Interrupt Vector for SPI INT1 |