SPRSP45B March 2020 – December 2020 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
PRODUCTION DATA
SIGNAL NAME | DESCRIPTION |
---|---|
AIOx | Digital input on ADC pin |
Ax | ADC A Input |
Cx | ADC C Input |
CMPx_HNy | Comparator subsystem high comparator negative input |
CMPx_HPy | Comparator subsystem high comparator positive input |
CMPx_LNy | Comparator subsystem low comparator negative input |
CMPx_LPy | Comparator subsystem low comparator positive input |
TempSensor | Internal temperature sensor |
VDAC | Optional external reference voltage for on-chip COMPDACs. There is an internal capacitance to VSSA on this pin whether used for ADC input or COMPDAC reference which cannot be disabled. If this pin is being used as a reference for the on-chip COMPDACs, place at least a 1-uF capacitor on this pin. |