SPRSP45B March 2020 – December 2020 TMS320F280021 , TMS320F280021-Q1 , TMS320F280023 , TMS320F280023-Q1 , TMS320F280023C , TMS320F280025 , TMS320F280025-Q1 , TMS320F280025C , TMS320F280025C-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
ADCCLK (derived from PERx.SYSCLK) | 5 | 50 | MHz | ||
Sample rate | 100-MHz SYSCLK | 3.45 | MSPS | ||
Sample window duration (set by ACQPS and PERx.SYSCLK)(1) | With 50 Ω or less Rs | 75 | ns | ||
VREFHI | External Reference | 2.4 | 2.5 or 3.0 | VDDA | V |
VREFHI(2) | Internal Reference = 3.3V Range | 1.65 | V | ||
Internal Reference = 2.5V Range | 2.5 | V | |||
VREFLO | VSSA |
VSSA |
V | ||
VREFHI - VREFLO | 2.4 |
VDDA |
V | ||
Conversion range | Internal Reference = 3.3 V Range | 0 | 3.3 | V | |
Internal Reference = 2.5 V Range | 0 | 2.5 | V | ||
External Reference | VREFLO | VREFHI | V |