SPRS584Q April 2009 – January 2024 TMS320F28030 , TMS320F28030-Q1 , TMS320F28031 , TMS320F28031-Q1 , TMS320F28032 , TMS320F28032-Q1 , TMS320F28033 , TMS320F28033-Q1 , TMS320F28034 , TMS320F28034-Q1 , TMS320F28035 , TMS320F28035-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Device supply voltage, I/O, VDDIO | 2.97 | 3.3 | 3.63 | V | |
| Device supply voltage CPU, VDD (When internal VREG is disabled and 1.8 V is supplied externally) | 1.71 | 1.8 | 1.995 | V | |
| Supply ground, VSS | 0 | V | |||
| Analog supply voltage, VDDA | 2.97 | 3.3 | 3.63 | V | |
| Analog ground, VSSA | 0 | V | |||
| Device clock frequency (system clock) | 2 | 60 | MHz | ||
| High-level input voltage, VIH (3.3 V) | 2 | VDDIO + 0.3 | V | ||
| Low-level input voltage, VIL (3.3 V) | VSS – 0.3 | 0.8 | V | ||
| High-level output source current, VOH = VOH(MIN) , IOH | All GPIO/AIO pins | –4 | mA | ||
| Group 2(1) | –8 | mA | |||
| Low-level output sink current, VOL = VOL(MAX), IOL | All GPIO/AIO pins | 4 | mA | ||
| Group 2(1) | 8 | mA | |||
| Ambient temperature, TA | T version | –40 | 105 | °C | |
| S version | –40 | 125 | |||
| Q version (AEC Q100 qualification) | –40 | 125 | |||
| Junction temperature, TJ | –40 | 150 | °C |