SCDS408C February 2019 – December 2023 TMUX1111 , TMUX1112 , TMUX1113
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PIN | TYPE(1) | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | TSSOP | UQFN | ||
| SEL1 | 1 | 15 | I | Logic control input 1. Controls channel 1 state as shown in Section 8.5. |
| D1 | 2 | 16 | I/O | Drain pin 1. Can be an input or output. |
| S1 | 3 | 1 | I/O | Source pin 1. Can be an input or output. |
| N.C. | 4 | 2 | — | No internal connection. |
| GND | 5 | 3 | P | Ground (0 V) reference |
| S4 | 6 | 4 | I/O | Source pin 4. Can be an input or output. |
| D4 | 7 | 5 | I/O | Drain pin 4. Can be an input or output. |
| SEL4 | 8 | 6 | I | Logic control input 4. Controls channel 4 state as shown in Section 8.5. |
| SEL3 | 9 | 7 | I | Logic control input 3. Controls channel 3 state as shown in Section 8.5. |
| D3 | 10 | 8 | I/O | Drain pin 3. Can be an input or output. |
| S3 | 11 | 9 | I/O | Source pin 3. Can be an input or output. |
| N.C. | 12 | 10 | — | No internal connection. |
| VDD | 13 | 11 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |
| S2 | 14 | 12 | I/O | Source pin 2. Can be an input or output. |
| D2 | 15 | 13 | I/O | Drain pin 2. Can be an input or output. |
| SEL2 | 16 | 14 | I | Logic control input 2. Controls channel 2 state as shown in Section 8.5. |