SCDS408C February 2019 – December 2023 TMUX1111 , TMUX1112 , TMUX1113
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TMUX1111, TMUX1112, andTMUX1113 have excellent charge injection performance and ultra-low leakage current, making them excellent choices to minimize sampling error for the sample and hold application.

| TA = -40°C to +125°C |

| VDD= 5V |