SCDS445B May 2022 – March 2023 TMUX4051 , TMUX4052 , TMUX4053
PRODUCTION DATA
Bandwidth is defined as the range of frequencies that are attenuated by less than 3 dB when the input is applied to the source pin (Sx) of an on-channel, and the output is measured at the drain pin (D) of the device. #X4477 shows the setup used to measure bandwidth.