SCDS445B May 2022 – March 2023 TMUX4051 , TMUX4052 , TMUX4053
PRODUCTION DATA
Propagation delay is defined as the time taken by the output of the device to rise or fall 50% after the input signal has risen or fallen past the 50% threshold. #PROP-DELAY shows the setup used to measure propagation delay, denoted by the symbol tPD.