SCDS383F August 2018 – July 2025 TMUX6111 , TMUX6112 , TMUX6113
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD to VSS(1) | Power supply voltage differential | 10 | 34 | V | |
| VDD to GND | Positive power supply voltage (singlle supply, VSS = 0V) | 10 | 17 | V | |
| VDD to GND | Positive power supply voltage (dual supply) | 5 | 17 | V | |
| VSS to GND | Negative power supply voltage (dual supply) | –5 | –17 | V | |
| VS(2) | Source pins voltage | VSS | VDD | V | |
| VD | Drain pin voltage | VSS | VDD | V | |
| VDIG | Digital input pin (SEL1, SEL2, SEL3, SEL4) voltage | 0 | VDD | V | |
| ICH | Channel current (TA = 25°C ) | –25 | 25 | mA | |
| TA | Ambient temperature | –40 | 125 | °C | |