SCDS383F August 2018 – July 2025 TMUX6111 , TMUX6112 , TMUX6113
PRODUCTION DATA
The TMUX6111, TMUX6112, and TMUX6113 provide extremely low on- and off-leakage currents. The devices are capable of switching signals from high source-impedance inputs into a high input-impedance op amp with minimal offset error because of the ultralow leakage currents. Figure 8-11 shows typical leakage currents of the devices versus temperature.
Figure 8-11 Leakage Current vs Temperature