SCDS383F August 2018 – July 2025 TMUX6111 , TMUX6112 , TMUX6113
PRODUCTION DATA
Each channel of the TMUX6111, TMUX6112, and TMUX6113 is turned on or turned off based on the state of its corresponding SELx pin. The SELx pins are weakly pulled-down through an internal 6MΩ resistor, allowing the switches to stay in a determined state when power is applies to the devices. The SELx pins can be connected to VDD.