SCDS384B September 2018 – August 2025 TMUX6119
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| ANALOG SWITCH | |||||||
| VA | Analog signal range | TA = –40°C to +125°C | VSS | VDD | V | ||
| RON | On-resistance | VS = 0V, IS = 1mA | 120 | 135 | Ω | ||
| VS = ±10V, IS = 1mA | 140 | 165 | Ω | ||||
| TA = –40°C to +85°C | 210 | Ω | |||||
| TA = –40°C to +125°C | 245 | Ω | |||||
| ΔRON | On-resistance mismatch between channels | VS = ±10V, IS = 1mA | 2.4 | 6 | Ω | ||
| TA = –40°C to +85°C | 9 | Ω | |||||
| TA = –40°C to +125°C | 11 | Ω | |||||
| RON_FLAT | On-resistance flatness | VS = –10V, 0V, +10V, IS = 1mA | 22 | 45 | Ω | ||
| TA = –40°C to +85°C | 47 | Ω | |||||
| TA = –40°C to +125°C | 49 | Ω | |||||
| RON_DRIFT | On-resistance drift | VS = 0V | 0.5 | %/°C | |||
| IS(OFF) | Source off leakage current(1) | Switch state is off, VS = +10V/ –10V, VD = –10V/ + 10V | –0.02 | 0.005 | 0.02 | nA | |
| TA = –40°C to +85°C | –0.12 | 0.05 | nA | ||||
| TA = –40°C to +125°C | –1 | 0.2 | nA | ||||
| ID(OFF) | Drain off leakage current(1) | Switch state is off, VS = +10V/ –10V, VD = –10V/ +10V | –0.02 | 0.005 | 0.02 | nA | |
| TA = –40°C to +85°C | –0.12 | 0.05 | nA | ||||
| TA = –40°C to +125°C | –1 | 0.2 | nA | ||||
| ID(ON) | Drain on leakage current | Switch state is on, VS = +10V/ –10V, VD = –10V/ +10V | –0.04 | 0.01 | 0.04 | nA | |
| TA = –40°C to +85°C | –0.25 | 0.1 | nA | ||||
| TA = –40°C to +125°C | –1.8 | 0.4 | nA | ||||
| DIGITAL INPUT (EN, Ax pins) | |||||||
| VIH | Logic voltage high | 2 | V | ||||
| VIL | Logic voltage low | 0.8 | V | ||||
| RPD(EN) | Pull-down resistance on EN pin | 6 | MΩ | ||||
| POWER SUPPLY | |||||||
| IDD | VDD supply current | VA = 0V or 3.3V, VS = 0V | 16 | 21 | µA | ||
| TA = –40°C to +85°C | 22 | µA | |||||
| TA = –40°C to +125°C | 23 | µA | |||||
| ISS | VSS supply current | VA = 0V or 3.3V, VS = 0V | 7 | 10 | µA | ||
| TA = –40°C to +85°C | 11 | µA | |||||
| TA = –40°C to +125°C | 12 | µA | |||||