SCDS418F July 2020 – July 2024 TMUX7208 , TMUX7209
PRODUCTION DATA
Bandwidth is defined as the range of frequencies that are attenuated by less than 3 dB when the input is applied to the source pin (Sx) of an on-channel, and the output is measured at the drain pin (D) of the device. Figure 7-12 shows the setup used to measure bandwidth.
Figure 7-12 Bandwidth
Measurement Setup