SCDS418F July 2020 – July 2024 TMUX7208 , TMUX7209
PRODUCTION DATA
| CONTINUOUS CURRENT PER CHANNEL (IDC) | TA = 25°C | TA = 85°C | TA = 125°C | UNIT | |
|---|---|---|---|---|---|
| PACKAGE | TEST CONDITIONS | ||||
| PW (TSSOP) | +44 V Dual Supply(1) | 300 | 190 | 110 | mA |
| ±15 V Dual Supply | 300 | 190 | 110 | mA | |
| +12 V Single Supply | 220 | 150 | 90 | mA | |
| ±5 V Dual Supply | 210 | 140 | 90 | mA | |
| +5 V Single Supply | 170 | 110 | 70 | mA | |
| RUM (WQFN) | +44 V Single Supply(1) | 400 | 230 | 120 | mA |
| ±15 V Dual Supply | 400 | 230 | 120 | mA | |
| +12 V Single Supply | 310 | 190 | 100 | mA | |
| ±5 V Dual Supply | 300 | 190 | 100 | mA | |
| +5 V Single Supply | 230 | 150 | 90 | mA | |