SCDS418F July 2020 – July 2024 TMUX7208 , TMUX7209
PRODUCTION DATA
Propagation delay is defined as the time taken by the output of the device to rise or fall 50% after the input signal has risen or fallen past the 50% threshold. Figure 7-8 shows the setup used to measure propagation delay, denoted by the symbol tPD.
Figure 7-8 Propagation Delay Measurement Setup