SCDS435 September   2021 TMUX8108 , TMUX8109

ADVANCE INFORMATION  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings: TMUX810x Devices
    2. 6.2  ESD Ratings
    3. 6.3  Thermal Information: TMUX810x
    4. 6.4  Recommended Operating Conditions: TMUX810x Devices
    5. 6.5  Electrical Characteristics (Global): TMUX810x Devices
    6. 6.6  Electrical Characteristics (±36-V Dual Supply)
    7. 6.7  Electrical Characteristics (72-V Single Supply)
    8. 6.8  Electrical Characteristics (100-V Single Supply)
    9. 6.9  Switching Characteristics: TMUX810x Devices
    10. 6.10 Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1  Truth Tables
    2. 7.2  On-Resistance
    3. 7.3  Off-Leakage Current
    4. 7.4  On-Leakage Current
    5. 7.5  Break-Before-Make Delay
    6. 7.6  Enable Delay Time
      1. 7.6.1 Device Turn On Time
    7. 7.7  Transition Time
    8. 7.8  Charge Injection
    9. 7.9  Off Isolation
    10. 7.10 Crosstalk
    11. 7.11 Bandwidth
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Flat On - Resistance
      2. 8.3.2 Protection Features
        1. 8.3.2.1 Fail-Safe Logic
        2. 8.3.2.2 Latch-up Immunity
      3. 8.3.3 Bidirectional Operation
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
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Switching Characteristics: TMUX810x Devices

Typical at VDD = +36 V, VSS = –36 V, GND = 0 V and TA = 25℃  (unless otherwise noted)
PARAMETER TEST CONDITIONS TA MIN TYP MAX UNIT
tTRAN Transition time from control input VS = 10 V
RL = 10 kΩ, CL = 15 pF
25°C 1 µs
–40°C to +85°C 18 µs
–40°C to +125°C 20 µs
tON  (EN) Turn-on time from enable VS = 10 V
RL = 10 kΩ, CL = 15 pF
25°C 1 µs
–40°C to +85°C 18 µs
–40°C to +125°C 20 µs
tOFF  (EN) Turn-off time from enable VS = 10 V
RL = 10 kΩ, CL = 15 pF
25°C 0.7 µs
–40°C to +85°C 2 µs
–40°C to +125°C 8 µs
tBBM Break-before-make time delay VS = 10 V,
RL = 10 kΩ, CL = 15 pF
25°C 10 µs
–40°C to +85°C 0.1 µs
–40°C to +125°C 0.1 µs
QINJ Charge injection VS = (VDD + VSS) / 2 V, CL = 1 nF 25°C 200 pC
OISO Off isolation RL = 50 Ω , CL = 5 pF
VS = (VDD + VSS) / 2 V, f = 100 kHz
25°C –100 dB
XTALK Crosstalk RL = 50 Ω , CL = 5 pF
VS = (VDD + VSS) / 2 V, f = 100 kHz
25°C –100 dB
BW –3dB bandwidth (TMUX8108) RL = 50 Ω , CL = 5 pF
VS = (VDD + VSS) / 2 V
25°C 200 MHz
BW –3dB bandwidth (TMUX8109) RL = 50 Ω , CL = 5 pF
VS = (VDD + VSS) / 2 V
25°C 380 MHz
CS(OFF) Source off capacitance VS = (VDD + VSS) / 2 V, f = 1 MHz 25°C 5 pF
CD(OFF) Drain off capacitance (TMUX8108) VS = (VDD + VSS) / 2 V, f = 1 MHz 25°C 20 pF
CD(OFF) Drain off capacitance (TMUX8109) VS = (VDD + VSS) / 2 V, f = 1 MHz 25°C 10 pF
CS(ON), CD(ON) On capacitance (TMUX8108) VS = (VDD + VSS) / 2 V, f = 1 MHz 25°C 26 pF
CS(ON), CD(ON) On capacitance (TMUX8109) VS = (VDD + VSS) / 2 V, f = 1 MHz 25°C 16 pF