SCDS435 September   2021 TMUX8108 , TMUX8109

ADVANCE INFORMATION  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings: TMUX810x Devices
    2. 6.2  ESD Ratings
    3. 6.3  Thermal Information: TMUX810x
    4. 6.4  Recommended Operating Conditions: TMUX810x Devices
    5. 6.5  Electrical Characteristics (Global): TMUX810x Devices
    6. 6.6  Electrical Characteristics (±36-V Dual Supply)
    7. 6.7  Electrical Characteristics (72-V Single Supply)
    8. 6.8  Electrical Characteristics (100-V Single Supply)
    9. 6.9  Switching Characteristics: TMUX810x Devices
    10. 6.10 Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1  Truth Tables
    2. 7.2  On-Resistance
    3. 7.3  Off-Leakage Current
    4. 7.4  On-Leakage Current
    5. 7.5  Break-Before-Make Delay
    6. 7.6  Enable Delay Time
      1. 7.6.1 Device Turn On Time
    7. 7.7  Transition Time
    8. 7.8  Charge Injection
    9. 7.9  Off Isolation
    10. 7.10 Crosstalk
    11. 7.11 Bandwidth
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Flat On - Resistance
      2. 8.3.2 Protection Features
        1. 8.3.2.1 Fail-Safe Logic
        2. 8.3.2.2 Latch-up Immunity
      3. 8.3.3 Bidirectional Operation
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
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics (Global): TMUX810x Devices

Typical at VDD = +36 V, VSS = –36 V, GND = 0 V and TA = 25℃  (unless otherwise noted)
PARAMETER TEST CONDITIONS TA MIN TYP MAX UNIT
LOGIC INPUTS
VIH Logic voltage high –40°C to +125°C 1.3 48 V
VIL Logic voltage low –40°C to +125°C 0 0.8 V
IIH Input leakage current –40°C to +125°C 0.4 1.2 µA
IIL Input leakage current –40°C to +125°C –0.1 –0.005 µA
CIN Logic input capacitance –40°C to +125°C 3 pF
POWER SUPPLY
IDD VDD supply current Logic inputs = 0 V, 5 V, or 48 V 25°C 280 500 µA
–40°C to +85°C 500 µA
–40°C to +125°C 600 µA
ISS VSS supply current Logic inputs = 0 V, 5 V, or 48 V 25°C 280 420 µA
–40°C to +85°C 420 µA
–40°C to +125°C 520 µA