SCDS435 September   2021 TMUX8108 , TMUX8109

ADVANCE INFORMATION  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings: TMUX810x Devices
    2. 6.2  ESD Ratings
    3. 6.3  Thermal Information: TMUX810x
    4. 6.4  Recommended Operating Conditions: TMUX810x Devices
    5. 6.5  Electrical Characteristics (Global): TMUX810x Devices
    6. 6.6  Electrical Characteristics (±36-V Dual Supply)
    7. 6.7  Electrical Characteristics (72-V Single Supply)
    8. 6.8  Electrical Characteristics (100-V Single Supply)
    9. 6.9  Switching Characteristics: TMUX810x Devices
    10. 6.10 Typical Characteristics
  7. Parameter Measurement Information
    1. 7.1  Truth Tables
    2. 7.2  On-Resistance
    3. 7.3  Off-Leakage Current
    4. 7.4  On-Leakage Current
    5. 7.5  Break-Before-Make Delay
    6. 7.6  Enable Delay Time
      1. 7.6.1 Device Turn On Time
    7. 7.7  Transition Time
    8. 7.8  Charge Injection
    9. 7.9  Off Isolation
    10. 7.10 Crosstalk
    11. 7.11 Bandwidth
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Flat On - Resistance
      2. 8.3.2 Protection Features
        1. 8.3.2.1 Fail-Safe Logic
        2. 8.3.2.2 Latch-up Immunity
      3. 8.3.3 Bidirectional Operation
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
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Support Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Tape and Reel Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Recommended Operating Conditions: TMUX810x Devices

over operating free-air temperature range (unless otherwise noted)
MIN NOM MAX UNIT
VDD – VSS (1) Power supply voltage differential 10 100 V
VDD Positive power supply voltage 10 100 V
IS or ID Continuous current through source or drain pin –50 50 mA
VS or VD (2) Signal path input/output voltage (source or drain pin) VSS VDD V
Vor VEN Address or enable pin voltage 0 48 V
TA Ambient temperature –40 125 °C
VDD and VSS can be any value as long as 10 V ≤ (VDD – VSS) ≤ 100 V, and the minimum VDD is met.
VS or VD is the voltage on all S and D pins.