SCDS482A February 2025 – April 2025 TMUX8612
PRODUCTION DATA
Turn-On time (tON) is defined as the time taken by the output of the TMUX861x to rise to a 90% final value after the SELx signal has risen (for NC switches) or fallen (for NO switches) to a 50% final value. Turn-Off time (tOFF) is defined as the time taken by the output of the TMUX861x to fall to a 10% initial value after the SELx signal has fallen (for NC switches) or risen (for NO switches) to a 50% initial value. Figure 7-4 shows the setup used to measure tON and tOFF.