SCDS482A February 2025 – April 2025 TMUX8612
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| ANALOG SWITCH | |||||||
| RON | On-resistance | VS = –10V to +10V ID = –10mA |
25°C | 14 | 19.6 | Ω | |
| –40°C to +50°C | 21 | ||||||
| –40°C to +85°C | 22.4 | ||||||
| –40°C to +125°C | 28 | ||||||
| ΔRON | On-resistance mismatch between channels | VS = –10V to +10V ID = –10mA |
25°C | 0.28 | 0.84 | Ω | |
| –40°C to +50°C | 1 | ||||||
| –40°C to +85°C | 1.12 | ||||||
| –40°C to +125°C | 1.4 | ||||||
| RON FLAT | On-resistance flatness | VS =
–10V to +10V ID = –10mA |
25°C | 0.25 | Ω | ||
| RON DRIFT | On-resistance drift | VS = 0V, IS = –10mA | –40°C to +125°C | 0.08 | Ω/°C | ||
| IS(OFF) | Source off leakage current(1) | VDD = 16.5V, VSS = –16.5V Switch state is off VS = +10V / –10V VD = –10V / +10V |
25°C | 12 | 100 | pA | |
| –40°C to +50°C | –270 | 70 | 270 | ||||
| –40°C to +85°C | –1250 | 1250 | |||||
| –40°C to +125°C | –13000 | 13000 | |||||
| ID(OFF) | Drain off leakage current(1) | VDD = 16.5V, VSS = –16.5V Switch state is off VS = +10V / –10V VD = –10V / +10V |
25°C | 12 | 100 | pA | |
| –40°C to +50°C | –270 | 70 | 270 | ||||
| –40°C to +85°C | –1250 | 1250 | |||||
| –40°C to +125°C | –13000 | 13000 | |||||
| IS(ON) ID(ON) |
Channel on leakage current(2) | VDD = 16.5V, VSS = –16.5V Switch state is on VS = VD = ±10V |
25°C | 45 | 150 | pA | |
| –40°C to +50°C | –270 | 270 | |||||
| –40°C to +85°C | –800 | 800 | |||||
| –40°C to +125°C | –6500 | 6500 | |||||
| ΔIS(ON) ΔID(ON) |
Leakage current mismatch between channels(2) | VDD = 16.5V, VSS = –16.5V Switch state is on VS = VD = ±10V |
25°C | 20 | pA | ||
| 50°C | 25 | ||||||
| 85°C | 30 | ||||||
| 125°C | 110 | ||||||