SLASFM5 November 2024 TMUXHS4512
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| EN | 1 | I |
Device Enable L: Device Disabled. All data and sideband signals in Hi-Z. H: Device Enabled. All data and sideband signals selected by D_AB_SEL and SIDEBAND_SEL are enabled. |
| D_AB_SEL | 2 | I |
Selects between high-speed datapath A and B. L: High-speed datapath A H: High-speed datapath B |
| SIDEBAND_SEL | 3 | I |
Selects between sideband path A and B L: Sideband path A H: Sideband path B |
| D0– | 4 | I/O | Common Port, Channel 0, –ve signal |
| D0+ | 5 | I/O | Common Port, Channel 0, +ve signal |
| D1– | 6 | I/O | Common Port, Channel 1, –ve signal |
| D1+ | 7 | I/O | Common Port, Channel 1, +ve signal |
| D2– | 8 | I/O | Common Port, Channel 2, –ve signal |
| D2+ | 9 | I/O | Common Port, Channel 2, +ve signal |
| D3– | 10 | I/O | Common Port, Channel 3,–ve signal |
| D3+ | 11 | I/O | Common Port, Channel 3, +ve signal |
| HPD_A | 12 | I/O | Port A, Hot Plug Detect sideband signal |
| HPD_B | 13 | I/O | Port B, Hot Plug Detect sideband signal |
| HPD | 14 | I/O | Common Port, Hot Plug Detect sideband signal |
| GND | 15 | GND | Ground |
| DDC_AUX+ | 16 | I/O | Common Port, DDC or AUX sideband signal |
| DDC_AUX+A | 17 | I/O | Port A, DDC or AUX sideband signal |
| GND | 18 | GND | Ground |
| DDC_AUX+B | 19 | I/O | Port B, DDC or AUX sideband signal |
| D3+B | 20 | I/O | Port B, Channel 3, +ve signal |
| D3–B | 21 | I/O | Port B, Channel 3, –ve signal |
| D2+B | 22 | I/O | Port B, Channel 2, +ve signal |
| D2–B | 23 | I/O | Port B, Channel 2,–ve signal |
| D1+B | 24 | I/O | Port B, Channel 1, +ve signal |
| D1–B | 25 | I/O | Port B, Channel 1, –ve signal |
| D0+B | 26 | I/O | Port B, Channel 0, +ve signal |
| D0–B | 27 | I/O | Port B, Channel 0, –ve signal |
| D3+A | 28 | I/O | Port A, Channel 3, +ve signal |
| D3–A | 29 | I/O | Port A, Channel 3, –ve signal |
| D2+A | 30 | I/O | Port A, Channel 2, +ve signal |
| D2–A | 31 | I/O | Port A, Channel 2,–ve signal |
| D1+A | 32 | I/O | Port A, Channel 1, +ve signal |
| D1-A | 33 | I/O | Port A, Channel 1, –ve signal |
| D0+A | 34 | I/O | Port A, Channel 0, +ve signal |
| D0–A | 35 | I/O | Port A, Channel 0, –ve signal |
| VCC | 36 | Power | Supply Voltage |
| GND | 37 | GND | Ground |
| DDC_AUX-B | 38 | I/O | Port B, DDC or AUX sideband signal |
| DDC_AUX-A | 39 | I/O | Port A, DDC or AUX sideband signal |
| DDC_AUX- | 40 | I/O | Common Port, DDC or AUX sideband signal |
| GND | PowerPad | GND | Ground |