SLASFM5 November 2024 TMUXHS4512
PRODUCTION DATA
The TMUXHS4512 is a generic analog differential passive mux or demux that works for many high-speed differential interfaces with data rates up to 20Gbps. The TMUXHS4512 supports differential signaling with common-mode voltage range (CMV) of 0V to 1.0V and with differential amplitude up to 1600mVpp in Dxx channels. The device can be also used for single-ended CMOS signals with swing limited to 0V to 1.8V in sideband channels. The TMUXHS4512 can be used as mux or demux switch for: