SLASFM5 November 2024 TMUXHS4512
PRODUCTION DATA
| MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|
| VCC | Supply voltage | 1.62 | 1.8 | 1.98 | V |
| VI/O,CM | Input/Output common mode voltage (data pins) | 0 | 1 | V | |
| VI/O | Input/Output voltage data pins | 0 | 1.4 | V | |
| VI/O | Input/Output voltage sideband(2) pins | 0 | 1.8 | V | |
| VIN | Digital input voltage (control(3) pins) | 0 | VCC | V | |
| DR | Data rate for differential signals | 20 | Gbps | ||
| TA | Operating ambient temperature TMUXHS4512 | 0 | 105 | °C | |
| TA | Operating ambient temperature TMUXHS4512I | –40 | 125 | °C | |
| TJ | Operating junction temperature TMUXHS4512 | 0 | 110 | °C | |
| TJ | Operating junction temperature TMUXHS4512I | –40 | 125 | °C |