12 Revision History
Changes from Revision B (July 2026) to Revision C (October 2026)
- Added FIN_MAX for IN0 to Recommended Operating
ConditionsGo
Changes from Revision A (February 2026) to Revision B (July 2026)
- Updated Absolute Maximum Ratings - VI from 7V to
VCC+0.5VGo
- Updated Absolute Maximum Ratings - VO from 7V to
VCC+0.5VGo
- Updated Recommended Operating Conditions - F(EXT_OSC) at
VCC=1.8V ± 0.09V from 10MHz to 25MHzGo
- Removed Electrical Characteristics -
IoffGo
- Updated Electrical Characteristics - VREF (Internal VREF error) from
±14% to ±7%.Go
- Updated Electrical Characteristics - TERR (Temperature
sensor accuracy) and TOUT (Temperature sensor
output)Go
- Updated Switching Characteristics - ferr (Oscillator
frequency error)Go
- Corrected PWM generator Connection Mux input
connectionsGo
- Updated Temperature sensor offset, slope, and transfer
functionGo