SCPS286C July 2025 – October 2026 TPLD2001
PRODUCTION DATA
The TPLD2001 has the option to control the power mode of the Bandgap Voltage and the Prebias Voltage. It is recommended to keep these bits to 000 (Auto on/off); however, if analog macro-cells (for example, oscillators, analog comparators) are not used, these settings can be used to power off the Bandgap and Prebias Voltages to further reduce the power consumption of the device.
|
Control code |
Bit description |
|---|---|
|
000 |
Auto ON for:
|
|
001 |
Auto ON
for:
|
|
01X |
Force ON |
|
1XX |
Force OFF |
|
Control code |
Bit description |
|---|---|
|
000 |
Auto ON for:
|
|
001 |
Auto ON
for:
|
|
01X |
Force ON |
|
1XX |
Force OFF |