SLVSH72B December   2023  – October 2026 TPS281C100

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Options
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 SNS Timing Characteristics
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Device Functional Modes
    4. 8.4 Working Mode
    5. 8.5 Feature Description
      1. 8.5.1 Accurate Current Sense
        1. 8.5.1.1 High Accuracy Sense Mode
      2. 8.5.2 Programmable Current Limit
        1. 8.5.2.1 Short-Circuit and Overload Protection
        2. 8.5.2.2 Capacitive Charging
      3. 8.5.3 Inductive-Load Switching-Off Clamp
      4. 8.5.4 Inductive Load Demagnetization
      5. 8.5.5 Full Protections and Diagnostics
        1. 8.5.5.1 Open-Load Detection
        2. 8.5.5.2 Thermal Protection Behavior
        3. 8.5.5.3 Undervoltage Lockout (UVLO) Protection
        4. 8.5.5.4 Reverse Polarity Protection
          1. 8.5.5.4.1 Method 1
          2. 8.5.5.4.2 Method 2 (GND Network Protection)
        5. 8.5.5.5 Protection for MCU I/Os
        6. 8.5.5.6 Diagnostic Enable Function
        7. 8.5.5.7 Loss of Ground
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
        1. 9.2.1.1 IEC 61000-4-4 EFT
        2. 9.2.1.2 IEC 61000-4-5 Surge
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Selecting RILIM
        2. 9.2.2.2 Selecting RSNS
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
        1. 9.4.1.1 EMC Considerations
      2. 9.4.2 Layout Example
        1. 9.4.2.1 DNT Layout Without a GND Network
      3. 9.4.3 Thermal Considerations
  11. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

High Accuracy Sense Mode

In some applications, having accurate current sensing at lower load currents can be critical to distinguish between a real load and a fault scenario such as an open load condition(Wire-Break). To address this challenge, TPS281C100 implements a high accuracy sense mode that enables customers to achieve ±12.5% at 4mA load. This mode is activated when diagnostics are enabled (DIAG_EN = HI), OL_ON = HI and ILoad<IKSNS2_EN. To achieve this high accuracy, the device increases its main path resistance to improve its sense accuracy while high accuracy sensing is active. TI recommends users to disable this accuracy sense mode by setting OL_ON = LO if the load starts to increase beyond 20mA. This proactively prevents any higher power dissipation states.

In other scenarios such as a sudden load step where the system may not be fast enough to react to the change in SNS output current. For this case, to prevent a high-power dissipation state given by the increased resistance. TPS281C100 senses the load flowing through the VS to VOUT path to be less than IKSNS2_DIS. If the load increases beyond IKSNS2_DIS the FET resistance reverts to its lowest resistance and high accuracy sense mode is disabled. This results in FAULT being asserted to signal that high accuracy sense mode has been disabled. This confirms that the lowest power dissipation when higher loads are being driven. In addition to this, the user can PWM the OL_ON pin to disable the high resistance mode and minimize power losses further.

However, even if accuracy is achieved by the device; Depending on the current sense ratio, system ADCs can struggle to measure lower load currents accurately due to the low voltages that would need to be read by the ADC. As an example, a 6mA ILoad are represented as approximately 7.5mV using RSNS = 1kΩ with a current sense ratio of 800. For a 10-bit 5V ADC the 7.5mV output is just over 1LSB (4.88mV). This does not provide enough margin to accurately measure this current for the ADC and likely a higher resolution would need to be used.

Therefore, to enable lower ADC resolution requirements and to accurately sense low load currents when operating in high accuracy sense mode, TPS281C100 decreases its current sense ratio to 24. With a sense ratio of 24, the 6mA ILoad are represented as 250mV using RSNS = 1kΩ when operating in high accuracy sense mode. This equals to 51LSBs of margin for the same 10-bit ADC or even for an 8-bit ADC the output would still provide > 12LSBs of headroom.

Full Protection and Diagnostics for full device states.

Table 8-1 Current Sensing Operation Modes

Conditions

EN

VOUT

OL_ON

KSNS

SNS

FAULT

Behavior

Recovery

Normal

Standard Sensing

L

L

L

800

0

Hi-Z

Normal

H

H

L

800

ILoad / KSNS

Hi-Z

Normal

High Accuracy Sense

Normal Operation

H

H

H

24

ILoad / KSNS2

Hi-Z

Enables low sense ratio for high accuracy sensing and FAULT stays Hi-Z since valid condition is met ILoad<IKSNS2_EN.

High Accuracy Sense

Invalid Range

H H H

800

ILoad / KSNS

L

FAULT is asserted signaling that high accuracy sensing is not enabled since ILoad>IKSNS2_DIS

Clears when load falls below IKSNS2_EN or OL_ON is reset to LO.

TPS281C100 High Accuracy Sensing FAULT
                    Indication Figure 8-4 High Accuracy Sensing FAULT Indication