SLVSH72 December 2023 TPS281C100
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
VALUE | UNIT | ||||
---|---|---|---|---|---|
VESD | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) |
All pins except VS and VOUT | ±2000 | V |
Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) |
VS and VOUT with respect to GND | ±4000 | V | ||
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) |
All pins | ±750 | V | ||
V(ESD4) | Electrostatic discharge | Contact discharge, per IEC 61000-4-2 (3) | VS and VOUT | ±8000 | V |
V(EFT) | Electrostatic discharge | Electrical fast transient, per IEC 61000-4-4 (3) | VS and VOUT | ±2000 | V |
V(surge) | Electrostatic discharge | Surge protection with 42 Ω, per IEC 61000-4-5; 1.2/50 μs (4) | VS and VOUT | ±1000 | V |