SLVSB90C January 2012 – November 2023 TPS40170-Q1
PRODUCTION DATA
If the output is pre-biased to a voltage higher than the voltage commanded by the reference, then the PWM switching does not start.
When output is pre-biased at VPREBIAS, that voltage also applies to the SW node during start-up. When the pre-bias circuitry commands the first few high-side pulses before the first low-side pulse is initiated, the gate voltage for the high-side MOSFET is as described in Equation 18. Alternatively, if the pre-bias level is high, it is possible that SCP can be tripped due to high the turnon resistance of the high-side MOSFET with low gate voltage. Once tripped, the device resets and then attempts to restart. The device can not be able to start up until the output is discharged to a lower voltage level either by an active load or through feedback resistors.
In the case of a high pre-bias level, a low gate-threshold-voltage-rated device is recommended for the high-side MOSFET, and increasing the SCP level also helps alleviate the problem.

where