SNVSBC0C September 2020 – December 2021 TPS542A50
PRODUCTION DATA
STATUS is shown in Figure 7-3 and described in Table 7-14.
Return to Summary Table.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | OT_FAULT | OC_FAULT | OV_FAULT | UV_FAULT | PGOOD | ||
R-0x0 | R/W-0x0 | R/W-0x0 | R/W-0x0 | R/W-0x0 | R/W-0x0 | ||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | RESERVED | R | 0x0 | Reserved |
4 | OT_FAULT | R/W | 0x0 | Overtemperature Fault Flag |
3 | OC_FAULT | R/W | 0x0 | Overcurrent Fault Flag |
2 | OV_FAULT | R/W | 0x0 | Output Overvoltage Fault Flag |
1 | UV_FAULT | R/W | 0x0 | Output Undervoltage Fault Flag |
0 | PGOOD | R/W | 0x0 | Power Good Indicator |