SLVSI31 April 2026 TPS61371
PRODUCTION DATA
Return to Register Map
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
|---|---|---|---|---|---|---|---|
| NIL[1:0] | FPWM | REFERENCE SLEW RATE | DISCHARGE DELAY TIME | DISCHARGE_VOUT | CONVERTER_EN | ||
| R | R/W | R/W | R/W | R/W | R/W | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | NIL[1:0] | R | 0b00 | Not used. During write operations data for these bits are ignored. During read operations 0 is returned |
| 6 | FPWM | R/W | 0b0 | Set device work mode ('OR'ed with MODE-pin) 0: Auto PFM mode if MODE pin is logic low. 1: Forced PWM mode if MODE pin is logic low. If MODE pin is high, the device always works in Forced PWM mode |
| 5 | REFERENCE SLEW RATE | R/W | 0b0 | Vref slew rate 0: Slew Rate 0, 3.96mV/10µs 1: Slew Rate 1, 6.60mV/10µs |
| 4:3 | DISCHARGE DELAY TIME | R/W | 0b00 |
Delay time of VOUT discharge 00: 50µs 01: 100µs 10: 150µs 11: 200µs |
| 2:1 | DISCHARGE _VOUT | R/W | 0b00 | Set the VOUT discharge resistance 00: DISABLE 01: 100Ω 10 or 11: 300Ω |
| 0 | CONVERTER_EN | R/W | 0b1 | Enable converter ('AND'ed with EN-pin) 0: DISABLE 1: ENABLE |